IESNA:LM-63-2002
[TEST]P939869
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-930-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10298
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1372.3 1265.4 1168 1077.2 1003.2 971.5 969.8 986.5 1031 1125.7
1273.2 1445.8 1640.6 1854.4 2033.6 2195.6 2346 2512.4 2648.2 2794.1
2973.9 3092.5 3179.9 3292.4 3453.8 3781.1 4270.5 4886.8 5395 5327.7
4370.7 2343.7 764.4 324.6 126.9 41.8 0
1372.3 1273.2 1176.3 1084.5 1010.4 973.7 974.2 989.8 1033.8 1127.3
1272.1 1437.4 1632.8 1849.4 2029.2 2193.4 2340.4 2497.9 2639.9 2786.3
2962.8 3099.2 3193.3 3273.4 3440.4 3747.7 4213.1 4830 5373.9 5314.9
4453.6 2475.1 879 337.9 142 50.7 0
1372.3 1276.5 1183.6 1095.6 1022.1 980.4 974.8 984.8 1018.8 1090.6
1213.6 1379 1569.9 1774.2 1966.8 2140 2284.7 2417.2 2556.9 2716.2
2893.2 3084.1 3240 3360.8 3508.4 3758.3 4159.7 4764.3 5452.4 5728.5
5094.4 3307.4 1318.3 589 260 93 0
1372.3 1274.9 1190.2 1107.8 1036 994.3 982 989.3 1012.6 1065.5
1165.2 1306.6 1475.3 1659.5 1848.8 2047 2235.7 2394.4 2543.6 2706.7
2904.9 3103.1 3283.4 3445.4 3633.6 3869.1 4236.5 4836.7 5750.2 6649.3
6633.1 4897.3 2493.5 1177.4 544.5 186.5 0
1372.3 1283.2 1206.4 1135.1 1070 1023.8 1006.5 1009.9 1027.7 1066.6
1137.3 1245.9 1391.2 1547.1 1711.3 1905 2130.5 2366 2574.2 2789.6
2997.9 3230 3475 3707.7 3968.2 4296.7 4759.3 5440.7 6529 7900.8
8393.4 6552.4 4257.7 2185.1 946.4 294.5 0
1372.3 1282.1 1211.4 1140.1 1076.1 1027.7 1008.2 1012.6 1029.9 1067.8
1131.2 1237 1376.7 1530.4 1690.7 1880 2107.7 2347.1 2566.4 2791.9
3006.2 3237.8 3482.7 3728.3 4001 4340.1 4802.1 5474.6 6530.2 7871.3
8389.5 6651 4239.3 2151.1 925.8 283.9 0
1372.3 1293.8 1229.8 1170.8 1115.1 1070.5 1047.7 1043.8 1060.5 1094.5
1149 1233.1 1340 1468.6 1627.8 1809.3 2045.3 2309.8 2598.7 2906
3215 3518.9 3805.6 4084.5 4379.6 4712.5 5088.3 5552 6146.6 6709.4
6364.8 4474.8 1917.8 610.7 220.5 54 0
1372.3 1308.3 1257.6 1214.2 1173 1136.8 1113.4 1102.3 1109.5 1139
1186.9 1249.2 1331.6 1446.3 1602.8 1800.9 2038.1 2310.9 2607.1 2908.8
3196 3470.5 3731.6 3983.2 4209.8 4407.4 4562.8 4650.2 4577.8 4030
2562 896.3 351.8 202.1 100.2 34.5 0
1372.3 1328.3 1294.3 1265.4 1239.8 1214.7 1199.1 1194.1 1199.1 1218.6
1251.5 1298.2 1367.8 1474.7 1617.2 1798.2 2016.9 2264.1 2516.3 2762.4
2988.9 3213.3 3399.2 3564 3684.8 3745 3722.7 3547.3 3066.9 2065.9
854.5 366.9 251.1 176.5 113 49 0
1372.3 1347.8 1331.6 1319.9 1308.8 1300.5 1298.8 1306 1321.1 1348.3
1384.5 1432.4 1497.5 1596.1 1722.4 1888.9 2093.8 2324.8 2567 2818.6
3074.1 3326.3 3560.1 3761.7 3921.4 3983.8 3863 3397.6 2408.9 1086.7
450.4 288.4 204.3 139.7 91.3 41.8 0
1372.3 1376.2 1378.4 1384.5 1391.2 1401.2 1416.3 1441.9 1476.9 1521.5
1578.8 1649 1746.4 1882.2 2059.8 2275.3 2519.1 2777.4 3045.7 3314.6
3581.3 3842.9 4089 4257.7 4290.5 4114.6 3647.5 2821.9 1632.8 611.8
316.2 218.8 151.4 93.5 55.7 20 0
1372.3 1384 1394 1410.7 1425.2 1442.4 1465.8 1494.2 1533.7 1581.6
1638.9 1713.5 1812.1 1941.8 2098.8 2281.9 2482.9 2693.3 2911.6 3125.3
3329.7 3532.3 3704.3 3802.3 3760 3526.7 3056.9 2331.5 1328.9 503.8
268.9 183.2 126.9 76.3 41.8 11.7 0
1372.3 1392.9 1413.5 1435.7 1460.2 1481.4 1510.3 1543.2 1577.7 1623.9
1675.1 1733 1808.2 1902.3 2011.9 2135 2269.1 2407.2 2548.6 2682.2
2807.5 2908.8 2961.1 2918.8 2747.3 2420.6 1969.1 1426.3 810 371.9
226.6 160.3 113.6 74 44 15 0
1372.3 1403.5 1439.6 1476.9 1509.2 1534.3 1561.6 1582.7 1598.9 1614.4
1625.6 1633.9 1641.7 1645.6 1639.5 1612.2 1562.1 1501.4 1441.9 1354.5
1211.4 1028.2 851.8 704.8 584.5 489.3 415.3 357.4 308.4 266.7
224.4 187.6 152.5 114.1 72.9 26.7 0
1372.3 1419 1465.2 1510.3 1541 1561 1571.6 1575.5 1567.1 1552.7
1531.5 1500.3 1449.7 1384 1301.6 1210.3 1121.2 1036 952 867.3
781.6 703.7 636.9 571.2 513.8 463.7 422 385.8 350.7 315.7
274.5 234.9 189.3 141.4 82.9 32.8 0
1372.3 1432.4 1490.3 1531.5 1557.1 1565.5 1560.4 1551.5 1530.9 1501.4
1453 1377.3 1290.4 1207.5 1143.5 1090.6 1031.6 963.7 894.1 828.9
776 747.7 706.5 649.7 595.7 546.7 497.1 448.7 405.8 364.6
317.3 265.5 205.4 145.3 84.6 40.6 0
1372.3 1443.5 1505.3 1543.7 1557.7 1553.2 1544.9 1525.9 1492 1439.1
1368.9 1294.3 1227 1168 1111.7 1056.6 998.2 936.4 882.4 841.7
829.5 826.2 797.8 751 700.3 648.6 586.2 525 468.2 420.3
373.5 321.8 270.6 208.8 145.9 75.7 0
1372.3 1455.2 1518.7 1552.7 1555.4 1543.7 1528.7 1499.8 1447.4 1383.4
1326.1 1278.8 1228.1 1169.1 1103.4 1038.8 971.5 908 849.5 816.1
805 790.5 773.3 743.8 692.5 641.3 596.8 555.6 523.9 488.8
444.8 398 347.4 287.8 225.5 134.2 0
1372.3 1462.5 1525.4 1550.4 1547.6 1530.4 1507 1466.9 1407.4 1353.9
1316.6 1280.4 1235.3 1176.9 1105.6 1023.8 943.1 866.8 800 770.5
739.3 718.1 693.1 639.7 586.8 546.1 512.2 487.7 468.2 437.6
407.5 361.9 310.6 260.5 201.5 119.7 0
1372.3 1465.2 1531.5 1552.7 1543.7 1525.4 1495.9 1444.1 1386.2 1343.3
1311.6 1278.8 1236.4 1182.4 1107.3 1014.9 913 821.7 751 715.9
677 641.9 592.3 533.3 488.2 453.7 426.4 403.6 379.1 350.7
329.6 285.6 232.7 190.4 146.4 73.5 0
1372.3 1473.6 1535.9 1553.8 1544.3 1523.1 1487 1434.6 1376.7 1336.6
1306.6 1270.4 1230.9 1173 1098.4 1006.5 901.9 798.9 722 670.3
618.5 580.6 527.2 483.2 440.9 408.1 381.9 361.3 344 324.6
342.9 284.5 217.1 165.9 123 51.2 0
1372.3 1473 1537.1 1555.4 1545.4 1522 1489.7 1435.2 1375.6 1337.8
1306.6 1272.1 1233.7 1177.4 1104.5 1012.1 906.9 801.7 719.8 665.3
613.5 574 521.6 476.5 434.2 400.8 374.7 354.6 339.6 320.1
354.1 262.2 207.7 167 124.1 51.2 0
